Pakistan - English

Philips LEDbulb, A60, 60 W, E27, 3000 K, 840 lm, 50000 hour(s), Glass

LED CLA 60W A60 E27 3000K CL EELA SRT AU

Product Description

LEDbulb, A60, 60 W, E27, 3000 K, 840 lm, 50000 hour(s), Glass, 210 lm/W, RG1

Order code: 929003066719
Full order code: 871951445497200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    50,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads