MASTER Glass LED bulbs

For top performance and sustainability

Products

Product Compare
-
-
2200
2700
E27
-
-
2200
2700
E27
-
-
2200
2700
B22
-
-
2200
2700
E27
-
-
2200
2700
E27
-
-
2200
2700
E27
-
-
2200
2700
B22
-
-
2200
2700
E27

Product family information

Description

Featuring a classic heritage design, these filament MASTER glass bulbs combine the familiar shapes of incandescent glass LED bulbs with the benefits of long-lasting LED technology. Ideal for creating a cozy atmosphere for customers, these glass LED bulbs provide excellent quality of light. MASTER glass bulbs can be dimmed for different lumen levels and color temperatures (dimmable glass led bulbs). They also deliver significant energy savings, using 30% less energy compared to normal LED bulbs. By offering a lifetime of 25,000 hours, these dimmable glass LED bulbs also reduce maintenance costs.

Benefits

  • Saves 30% energy compared with standard Philips LED bulbs

  • Very long lifetime that reduces the need for replacements

Features

  • heritage design with classic shapes

  • perfect fit and high-quality finish

Applications

  • Home
  • Hospitality

Downloads