Pakistan - English

Philips MASTER, LEDbulb, A60, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 90, 25000 hour(s)

MAS LEDBulb DT5.9-60W E27 927 A60 FR G

Product Description

MASTER, LEDbulb, A60, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 90, 25000 hour(s), 136.00 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003010402
Full order code: 871951432475600

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product