Pakistan - English

Philips LEDbulb, A60, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 95, 25000 hour(s), Glass

MAS LEDBulb DT5.9-60W E27 CRI95 A60 FR G

Product Description

LEDbulb, A60, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 95, 25000 hour(s), Glass, 136 lm/W, EEL D, PF 0.6, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 0.9

Order code: 929003799002
Full order code: 872016931105300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product