Philips LEDbulb, A60, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 95, 25000 hour(s), Glass
MAS LEDBulbDT5.9-60W E27 CRI95A60CL G
Product Description
LEDbulb, A60, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 95, 25000 hour(s), Glass, 136 lm/W, EEL D, PF 0.6, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 0.9