Pakistan - English

Philips CorePro, LEDbulb, A80, 155 W, E27, 3000 K, 2150 lm, CRI 80, 15000 hour(s), Plastic

LEDBulb 19W E27 3000K 230VA80 1CT/6APR

Product Description

CorePro, LEDbulb, A80, 155 W, E27, 3000 K, 2150 lm, CRI 80, 15000 hour(s), Plastic, 113 lm/W, PF 0.51, Beam angle 150 degree(s), RG1, IP20

Order code: 929002004049
Full order code: 871869964051400

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    12,000 hour(s)
  • Lighting Technology
    LEDbulb