Products
LED D2D 60W A60 E27 WW FR ND SRT4
929001383631
LED D2D 60W A60 E27 CW FR ND SRT4
929001383731
2 items
Product family information
Description
Philips Dusk to Dawn A19 lamp is equipped with a built in light sensor that turns the lights on automatically when the sun goes down and turns the light off when the sun rises.
Benefits
Long life -- lowers maintenance costs by reducing re-lamp frequency
Excellent color consistancy with high 80+ color rendering (CRI)
Features
Fit standard medium base (E26) fixtures with the look and feel of a classic bulb
Instant on