Pakistan - English

Philips MASTER, LEDbulb, A19, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), Plastic

LED D2D 60W A60 E27 WW FR ND SRT4

Product Description

MASTER, LEDbulb, A19, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), Plastic, 107.00 lm/W, EEL F, PF 0.7, Beam angle 250 degree(s), IP20, SVM 0.4, PstLM 1

Order code: 929001383631
Full order code: 871869978269600

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product