Pakistan - English

Philips LEDbulb, A60, 40 W, E26, 5000 K, 485 lm, 45000 hour(s), Plastic

ESS LEDBulb 4.4W E26 5000K 100V 1CT/12JP

Product Description

LEDbulb, A60, 40 W, E26, 5000 K, 485 lm, 45000 hour(s), Plastic, 110 lm/W

Order code: 929003825547
Full order code: 872016933385700

Specifications

  • Cap-Base
    E26
  • Nominal lifetime
    45,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb

Downloads

Family

Product