Pakistan - English

Philips LEDbulb, A60, 40 W, E26, 6500 K, 485 lm, 45000 hour(s), Plastic

ESS LEDBulb 4.4W E26 6500K 100V 2CT/6 JP

Product Description

LEDbulb, A60, 40 W, E26, 6500 K, 485 lm, 45000 hour(s), Plastic, 110 lm/W

Order code: 929003761148
Full order code: 872016929022800

Specifications

  • Cap-Base
    E26
  • Nominal lifetime
    45,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb

Downloads

Family

Product