Pakistan - English

Philips CorePro, LEDbulb, Stick, 75 W, E27, 4000 K, 1050 lm, CRI 80, 15000 hour(s), Plastic

CorePro LED Stick ND 9.5-75W T38 E27 840

Product Description

CorePro, LEDbulb, Stick, 75 W, E27, 4000 K, 1050 lm, CRI 80, 15000 hour(s), Plastic, 110.00 lm/W, EEL E, PF 0.51, Beam angle 240 degree(s), RG1, IP20, SVM 0.4, PstLM 1.0

Order code: 929001901502
Full order code: 871869681453600

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product