Pakistan - English

Philips CorePro, LEDbulb, A60, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1521 lm, 1055 lm, 806 lm, 470 lm, CRI 80, 15000 hour(s), Plastic

CorePro LEDbulb D 40-60-75-100W A60 5CCT

New

Product Description

CorePro, LEDbulb, A60, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1521 lm, 1055 lm, 806 lm, 470 lm, CRI 80, 15000 hour(s), Plastic, 108 lm/W, EEL F, PF 0.5, Beam angle 200 degree(s), RG0, IP20, SVM 0.4, PstLM 0.9

Order code: 929004435102
Full order code: 872110315059200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product