Pakistan - English

Philips CorePro, LEDbulb, A60, 60 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 806 lm, CRI 80, 15000 hour(s), Plastic

CorePro LEDbulb DIM 8-60W A60 E27 5CCT

Product Description

CorePro, LEDbulb, A60, 60 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 806 lm, CRI 80, 15000 hour(s), Plastic, 100 lm/W, EEL F, PF 0.7, Beam angle 200 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003785202
Full order code: 872016935333600

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product