Philips CorePro, LEDbulb, A19, 60 W, E26, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 800 lm, 15000 hour(s), Plastic
8A19/COR/DipS/5CCT/FR/P/E26/DIM/T20 1CT
New
Product Description
CorePro, LEDbulb, A19, 60 W, E26, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 800 lm, 15000 hour(s), Plastic, 100 lm/W
Specifications
- Cap-Base E26
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LEDbulb