Pakistan - English

Philips CorePro, LEDbulb, A60, 100 W, E27, 3000 K, 1521 lm, CRI 80, 15000 hour(s), Plastic

CorePro LEDbulb ND 13-100W A60 E27 830

Product Description

CorePro, LEDbulb, A60, 100 W, E27, 3000 K, 1521 lm, CRI 80, 15000 hour(s), Plastic, 117 lm/W, EEL E, PF 0.54, Beam angle 180 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003607608
Full order code: 872016916917300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product