Pakistan - English

Philips CorePro, LEDbulb, A60, 60 W, E27, 3000 K, 806 lm, CRI 80, 15000 hour(s), Plastic

LEDbulb ND 8-60W A60 E27 830 12CT

Product Description

CorePro, LEDbulb, A60, 60 W, E27, 3000 K, 806 lm, CRI 80, 15000 hour(s), Plastic, 100 lm/W, EEL F, PF 0.6, Beam angle 150 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003607409
Full order code: 872016932469500

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product