Pakistan - English

Philips CorePro, LEDbulb, A60, 75 W, B22, 2700 K, 1055 lm, CRI 90, 15000 hour(s), Plastic

CorePro LEDbulb ND 11-75W A60 B22 927 UK

Product Description

CorePro, LEDbulb, A60, 75 W, B22, 2700 K, 1055 lm, CRI 90, 15000 hour(s), Plastic, 95 lm/W, EEL F, PF 0.5, Beam angle 180 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003544599
Full order code: 871951444296200

Specifications

  • Cap-Base
    B22
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product