Pakistan - English

Philips CorePro, LEDbulb, A60M, 100 W, E27, 4000 K, 1521 lm, CRI 90, 15000 hour(s), Plastic

CorePro LEDbulb ND 12.5-100W A60 E27 940

Product Description

CorePro, LEDbulb, A60M, 100 W, E27, 4000 K, 1521 lm, CRI 90, 15000 hour(s), Plastic, 121.00 lm/W, EEL E, PF 0.5, Beam angle 200 degree(s), RG0, IP20, SVM 0.4, PstLM 0.1

Order code: 929003004102
Full order code: 871951432970600

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product