Pakistan - English

Philips CorePro, LEDbulb, A60M, 100 W, E27, 3000 K, 1521 lm, CRI 90, 15000 hour(s)

CorePro LEDbulb ND 13-100W A60 E27 930

Product Description

CorePro, LEDbulb, A60M, 100 W, E27, 3000 K, 1521 lm, CRI 90, 15000 hour(s), 117.00 lm/W, EEL E, PF 0.5, Beam angle 200 degree(s), RG0, IP20, SVM 0.4, PstLM 0.1

Order code: 929003003902
Full order code: 871951432968300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere

Downloads

Family

Product