Pakistan - English

Philips CorePro Plastic (Dimmable) A-Shape Lamps

Affordable, plastic, A-shape lamps that meet industry standards and offer quality and best-in-class dimming ideal for commercial spaces

Products

8.8A19/COR/940/FR/P/E26/DIM/T20 6/1CT
8.8A19/COR/940/FR/P/E26/DIM/T20 6/1CT
929002032304
8.8A19/COR/927/FR/P/E26/DIM/T20 6/1CT
8.8A19/COR/927/FR/P/E26/DIM/T20 6/1CT
929002036104
8.8A19/COR/930/FR/P/E26/DIM/T20 6/1CT
8.8A19/COR/930/FR/P/E26/DIM/T20 6/1CT
929002036204
8.8A19/COR/950/FR/P/E26/DIM/T20 6/1CT
8.8A19/COR/950/FR/P/E26/DIM/T20 6/1CT
929002036304
12.2A19/COR/950/FR/P/E26/DIM/T20 6/1CT
12.2A19/COR/950/FR/P/E26/DIM/T20 6/1CT
929002285204
16A21/PER/930/P/GU24/DIM 4/1FB T20
16A21/PER/930/P/GU24/DIM 4/1FB T20
929002327634
29A21/PER/850/FR/P/E26/D/HO 4/1PF
29A21/PER/850/FR/P/E26/D/HO 4/1PF
929002343133

Product family information

Description

Dimmable A-shape lamps that offer over 25,000 hours lifetime. Title 20 listed lamps that can be sold in California and ideal for commercial spaces nationwide.

Benefits

  • Best-in-class dimmability

  • Long lifetime that reduces the need for replacements

Features

  • Plastic bulb

  • Dimmable

Applications

  • Light Commercial
  • Retail

Downloads