Pakistan - English

Philips CorePro, LEDbulb, A60, 100 W, E27, 3000 K, 1521 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDBulbND10.5-100W E27A60 830FRG

Product Description

CorePro, LEDbulb, A60, 100 W, E27, 3000 K, 1521 lm, CRI 80, 15000 hour(s), Glass, 144.00 lm/W, EEL D, PF 0.52, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002425292
Full order code: 871951434706900

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product