Pakistan - English

Philips Corepro Glass High Lumen bulbs

For your everyday lighting jobs, CorePro LED high lumen bulbs provide excellent quality of light

Products

Product family information

Description

Featuring a classic heritage design, these filament CorePro LED bulbs combine the familiar shapes of classic incandescent bulbs with the benefits of the long-lasting LED technology. A very easy choice for people who are looking for a retrofit LED replacement, these high lumen LED bulbs provide 90% energy savings compared with conventional light bulbs. CorePro LED High Lumen bulbs provide excellent quality of light. Energy-saving LED lighting that offers a lifetime of 15,000 hours to reduce maintenance costs.

Benefits

  • Saves 30% energy compared with standard Philips LED bulbs

  • Very long lifetime that reduces the need for replacements

Features

  • Heritage design

  • High lumen output

Applications

  • Home
  • Warehouses

Downloads