Pakistan - English

Philips CorePro, LEDbulb, A67, 120 W, E27, 2700 K, 2000 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDBulbND 120W E27 A67 827 FR G

Product Description

CorePro, LEDbulb, A67, 120 W, E27, 2700 K, 2000 lm, CRI 80, 15000 hour(s), Glass, 153.00 lm/W, EEL D, PF 0.51, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002371802
Full order code: 871951434653600

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product