Pakistan - English

Philips CorePro, LEDbulb, A95, 200 W, E27, 4000 K, 3452 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDBulbND 200W E27 A95 840 FR G

Product Description

CorePro, LEDbulb, A95, 200 W, E27, 4000 K, 3452 lm, CRI 80, 15000 hour(s), Glass, 150.00 lm/W, EEL D, PF 0.51, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002373002
Full order code: 871951434669700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product