Pakistan - English

Philips LEDbulb, A60, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), Glass

7 W (60 W) E27 Warm white Non-dimmable Bulb

Product Description

LEDbulb, A60, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), Glass, 115.00 lm/W, EEL E, PF 0.51, IP20

Order code: 929001243082
Full order code: 871869647218701

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    30,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere

Downloads

Family

Product