Pakistan - English

Philips LEDbulb, G120, 60 W, E27, 2700 K, 806 lm, 15000 hour(s), Glass

LEDclassic 6W E27 2700K G120 D CL AU

Product Description

LEDbulb, G120, 60 W, E27, 2700 K, 806 lm, 15000 hour(s), Glass, 134 lm/W, RG0

Order code: 929003059379
Full order code: 871951438588700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Family

Product