Pakistan - English

Philips Classic filament LED bulbs

Classic LEDbulbs lamps for decorative lighting

Products

LED classic 60W G93 E27 WW CL ND RF 1PF4
LED classic 60W G93 E27 WW CL ND RF 1PF4
929001387901
LEDClassic 40W A60 E27 825 WV ND 2CT
LEDClassic 40W A60 E27 825 WV ND 2CT
929001941548
LEDClassic 35W A60 E27 825 100-240V NDBR
LEDClassic 35W A60 E27 825 100-240V NDBR
929001941586
LEDClassic 35W ST64 E27 825 WV ND 2CT
LEDClassic 35W ST64 E27 825 WV ND 2CT
929001941648
LEDClassic 35W ST64 E27 825 100-240VNDBR
LEDClassic 35W ST64 E27 825 100-240VNDBR
929001941686
LEDClassic 40W G93 E27 825 WV ND 2CT
LEDClassic 40W G93 E27 825 WV ND 2CT
929001948248
8A19/PER/927-922/CL/G/E26/WGX 1FB T20
8A19/PER/927-922/CL/G/E26/WGX 1FB T20
929001969604

Product family information

Description

Featuring a classic heritage design, Classic filament LEDbulbs combine the familiar shapes of classic incandescent bulbs with the benefits of the long lasting LED technology. They deliver beautiful, decorative warm-white light while saving around 90% on energy costs compared with traditional light bulbs.

Benefits

  • Around 90% energy saving

  • Very long lifetime that reduces the need for replacement

Features

  • Heritage design with classic shape

  • Designed to be seen, they look good on and off

Applications

  • Perfect for decorative installations
  • Domestic applications
  • Hospitality: restaurants and hotels

Downloads