Philips MASTER Value, LEDbulb, ST64, 25 W, E27, 1800 K, 250 lm, CRI 80, 15000 hour(s), Glass
LED classic 25W ST64 E27GOLD SP D RFSRT4
Product Description
MASTER Value, LEDbulb, ST64, 25 W, E27, 1800 K, 250 lm, CRI 80, 15000 hour(s), Glass, 62 lm/W, PF 0.7, Beam angle 330 degree(s), RG1, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base E27
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 20,000
- Rated Lifetime (Hours) 15,000 hour(s)
- Lighting Technology LEDbulb
- Warranty period 2.5 years