Pakistan - English

Philips MASTER Value, LEDbulb, G125, 50 W, E27, 2700 K, 650 lm, CRI 80, 15000 hour(s), Glass

LED classic 50W G120 E27 WW CM D RF

Product Description

MASTER Value, LEDbulb, G125, 50 W, E27, 2700 K, 650 lm, CRI 80, 15000 hour(s), Glass, 90.00 lm/W, EEL F, PF 0.7, Beam angle 270 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929002412901
Full order code: 871869978249800

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2.5 years

Downloads

Family

Product