Pakistan - English

Philips MASTER Value, LEDbulb, A60, 50 W, E27, 2700 K, 650 lm, CRI 80, 15000 hour(s), Glass

LED classic CM 50W A60 E27 WW CL D SRT4

Product Description

MASTER Value, LEDbulb, A60, 50 W, E27, 2700 K, 650 lm, CRI 80, 15000 hour(s), Glass, 90.00 lm/W, EEL F, PF 0.7, Beam angle 270 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929002412801
Full order code: 871869978247400

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2.5 years

Downloads

Family

Product