Pakistan - English

Philips MASTER Value, LEDbulb, ST64, 11 W, E27, 1800 K, 100 lm, CRI 80, 15000 hour(s), Glass

LEDclassic 11W ST64 E27 smoky ND RFSRT4

Product Description

MASTER Value, LEDbulb, ST64, 11 W, E27, 1800 K, 100 lm, CRI 80, 15000 hour(s), Glass, 43 lm/W, PF 0.54, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002380601
Full order code: 871869975965000

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Warranty period
    2.5 years

Downloads

Family

Product