Pakistan - English

Philips CorePro, LEDbulb, A95, 200 W, E27, 6500 K, 3452 lm, CRI 80, 15000 hour(s), Glass

LED classic 200W A95 E27 CDL FR ND 1PF/4

Product Description

CorePro, LEDbulb, A95, 200 W, E27, 6500 K, 3452 lm, CRI 80, 15000 hour(s), Glass, 150.00 lm/W, EEL D, PF 0.51, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929002373101
Full order code: 871869976467800

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product