Pakistan - English

Philips CorePro, LEDbulb, A95, 200 W, E27, 2700 K, 3452 lm, CRI 80, 15000 hour(s), Glass

LED classic 200W A95 E27 WW FR ND 1PF

Product Description

CorePro, LEDbulb, A95, 200 W, E27, 2700 K, 3452 lm, CRI 80, 15000 hour(s), Glass, 150.00 lm/W, EEL D, PF 0.51, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929002372901
Full order code: 871869976463000

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product