Pakistan - English

Philips CorePro, LEDbulb, G120, 120 W, E27, 2700 K, 2000 lm, CRI 80, 15000 hour(s), Glass

LED cla 120W G120 E27 WW FR ND RFSRT4

Product Description

CorePro, LEDbulb, G120, 120 W, E27, 2700 K, 2000 lm, CRI 80, 15000 hour(s), Glass, 153.00 lm/W, EEL D, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002372101
Full order code: 871869976481400

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product