Pakistan - English

Philips CorePro, LEDbulb, A67, 120 W, E27, 6500 K, 2000 lm, CRI 80, 15000 hour(s), Glass

LED classic 120W A67 E27 CDL FR ND 1SRT4

Product Description

CorePro, LEDbulb, A67, 120 W, E27, 6500 K, 2000 lm, CRI 80, 15000 hour(s), Glass, 153.00 lm/W, EEL D, PF 0.51, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929002372001
Full order code: 871869976455500

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product