Pakistan - English

Philips CorePro, LEDbulb, G120, 75 W, E27, 2700 K, 1055 lm, CRI 80, 15000 hour(s), Glass

LED classic 75W G120 E27 WW FR ND SRT4

Product Description

CorePro, LEDbulb, G120, 75 W, E27, 2700 K, 1055 lm, CRI 80, 15000 hour(s), Glass, 124.00 lm/W, EEL E, PF 0.52, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002371101
Full order code: 871869976475300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product