Pakistan - English

Philips CorePro, LEDbulb, G95, 60 W, E27, 4000 K, 806 lm, CRI 80, 15000 hour(s), Glass

LED classic 60W G95 E27 CW FR ND 1PF/4

Product Description

CorePro, LEDbulb, G95, 60 W, E27, 4000 K, 806 lm, CRI 80, 15000 hour(s), Glass, 115.00 lm/W, EEL E, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002370901
Full order code: 871869976471500

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product