Pakistan - English

Philips CorePro, LEDbulb, G95, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), Glass

LED classic 60W G95 E27 WW FR ND RFSRT4

Product Description

CorePro, LEDbulb, G95, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), Glass, 115.00 lm/W, EEL E, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002370801
Full order code: 871869976469200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product