Pakistan - English

Philips CorePro, LEDbulb, A60, 75 W, E27, 4000 K, 1055 lm, CRI 80, 15000 hour(s), Glass

LED classic 75W E27 CW A60 FR ND 1CT/10

Product Description

CorePro, LEDbulb, A60, 75 W, E27, 4000 K, 1055 lm, CRI 80, 15000 hour(s), Glass, 124.00 lm/W, EEL E, PF 0.52, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002025831
Full order code: 871869670561200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product