Pakistan - English

Philips LED, A19, 60 W, E26, 2200 K, 2700 K, 800 lm, 15000 hour(s)

8.8A19/AMB/927-22 WG 120V LA

Product Description

LED, A19, 60 W, E26, 2200 K, 2700 K, 800 lm, 15000 hour(s), 90.00 lm/W

Order code: 929001940941

Specifications

  • Cap-Base
    E26
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads

Family

Product