Philips LED PAR38
Everything you value in a Halogen PAR38 with the benefits of LED. Accent your merchandise or space without distraction.
Products
17PAR38/EXPERTCOLOR RETAIL/F25/930/DIM
929001285304
LEDspot 90W PAR38 827 100-277V 25D ND
929001389512
10PAR38/930/G/E26/F40/ND/ULW T20 4/2CT
929001949593
13PAR38/S/13W/927 40D E27 ND/G/110-277V
929003134407
PAR38 13-120W 930 25D 120V G ULW Dim E27
929003516512
PAR38 13-120W 950 25D 120V G ULW Dim E27
929003516612
13PAR38/COR/927/F25/DIM/P/ULW/T20 6/1FB
929003736904
13PAR38/COR/927/F40/DIM/P/ULW/T20 6/1FB
929003737004
Product family information
Description
Philips LED spots with a single optic beam, provide a clean beam that's free from shadows with beam angles from 8 to 40 degrees to suit every general lighting application.
Benefits
Up to 80% energy saving compared with halogen lamps
Lower maintenance costs
Features
Lifetime of upto 40,000 hours
Emit virtually no UV/IR light in the beam