Pakistan - English

Philips Fortimo SLM C 940PW 1313 L19 2828 G8 UHE

Product Description

Philips Fortimo SLM C 940PW 1313 L19 2828 G8 UHE

Order code: 929004869601
Full order code: 872110314731800

Specifications

  • Luminous Flux (Max)
    3,404 lm
  • Luminous Flux (Min)
    2,940 lm
  • Luminous Flux
    3,095 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    195 lm/W
  • Color rendering index (CRI)
    92
  • CoB LES (mm)
    19 mm

Downloads

Family

Product