Philips Fortimo SLM C 935 1313 L19 2828 G8 UHE
Product Description
Philips Fortimo SLM C 935 1313 L19 2828 G8 UHE
Specifications
- Luminous Flux (Max) 3,460 lm
- Luminous Flux (Min) 2,988 lm
- Luminous Flux 3,145 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 3500 K
- Luminous Efficacy (rated) (Nom) 198 lm/W
- Color rendering index (CRI) 92
- CoB LES (mm) 19 mm