Philips Fortimo SLM C 930 1313 L19 2828 G8 UHE
Product Description
Philips Fortimo SLM C 930 1313 L19 2828 G8 UHE
Specifications
- Luminous Flux (Max) 3,355 lm
- Luminous Flux (Min) 2,898 lm
- Luminous Flux 3,050 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 3000 K
- Luminous Efficacy (rated) (Nom) 192 lm/W
- Color rendering index (CRI) 92
- CoB LES (mm) 19 mm