Philips Fortimo SLM C 930PW 1304 L09 1313 G8NUHE
Product Description
Philips Fortimo SLM C 930PW 1304 L09 1313 G8NUHE
Specifications
- Luminous Flux (Max) 1,062 lm
- Luminous Flux (Min) 917 lm
- Luminous Flux 965 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 3000 K
- Luminous Efficacy (rated) (Nom) 182 lm/W
- Color rendering index (CRI) 90
- CoB LES (mm) 9 mm