Pakistan - English

Philips Fortimo SLM C 935 1304 L09 1313 G8N UHE

Product Description

Philips Fortimo SLM C 935 1304 L09 1313 G8N UHE

Order code: 929004868601
Full order code: 872110314701100

Specifications

  • Luminous Flux (Max)
    1,089 lm
  • Luminous Flux (Min)
    940 lm
  • Luminous Flux
    990 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    187 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    9 mm

Downloads

Family

Product