Philips Fortimo SLM C 930 1304 L09 1313 G8N UHE
Product Description
Philips Fortimo SLM C 930 1304 L09 1313 G8N UHE
Specifications
- Luminous Flux (Max) 1,067 lm
- Luminous Flux (Min) 922 lm
- Luminous Flux 970 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 3000 K
- Luminous Efficacy (rated) (Nom) 183 lm/W
- Color rendering index (CRI) 90
- CoB LES (mm) 9 mm