Pakistan - English

Philips Fortimo SLM C 935 1309 L15 1919 G8NUHE

Product Description

Philips Fortimo SLM C 935 1309 L15 1919 G8NUHE

Order code: 929004850001
Full order code: 872110311379500

Specifications

  • Luminous Flux (Max)
    2,310 lm
  • Luminous Flux (Min)
    1,995 lm
  • Luminous Flux
    2,100 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    199 lm/W
  • Color rendering index (CRI)
    90

Downloads

Family

Product