Pakistan - English

Philips Fortimo SLM C 930 PW 1319 L23 2828 G8UHE

Product Description

Philips Fortimo SLM C 930 PW 1319 L23 2828 G8UHE

Order code: 929003873680
Full order code: 872016932540100

Specifications

  • Luminous Flux
    4,050 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    193 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    23 mm

Downloads

Family

Product