Pakistan - English

Philips Fortimo SLM C 930 1202 L06 1313 G8N

Product Description

Philips Fortimo SLM C 930 1202 L06 1313 G8N

Order code: 929003955801
Full order code: 872110307916900

Specifications

  • Luminous Flux
    825 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    134 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    6 mm

Downloads

Family

Product